Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kraus
Description
Series 4840 Conveyor roller/idler - Driven Roller with Poly-V Belt
Bill of material
4840-SV50x1.5-B8-F-100-ZZ
Series
4840
Tube diameter
mm
Tube material
PVC sleeve
PVC sleeve length
mm
Axle diameter
mm
Axle type
Axle type size
Axle material
Bearing
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
Tube length
49.0 mm
Roller length
59.0 mm
Axle length
120 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices