Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kraus
Description
Series 5070 Conveyor roller/idler - Driven Roller with Chain Drive 1/2'' Teeth=14 - Single Chain Wheel
Bill of material
5070-SV50x1.5-B8-IGM5x15-100-ZZ
Series
5070
Tube diameter
mm
Tube material
PVC sleeve
PVC sleeve length
mm
Flange
Flange 1 position
mm
Flange 2 position
mm
Axle diameter
mm
Axle type
Axle type size
Axle material
Bearing
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
Tube length
57 mm
Roller length
67 mm
Axle length
100 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices