Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kraus
Description
Series 5170 Conveyor roller/idler - Pallet Roller with Toothed Belt Drive
Bill of material
5170-SV50x1.5-B8-IGM5x15-120-ZZ
Series
5170
Tube diameter
mm
Tube material
PVC sleeve
PVC sleeve length
mm
Flange
Flange 1 position
mm
Flange 2 position
mm
Axle diameter
mm
Axle type
Axle type size
Axle material
Bearing
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
Tube length
55.5 mm
Roller length
68.5 mm
Axle length
120 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices